Skip to main content

Overview

Description

The QCIoT-Arducam-Mega is an adaptation of ArduCam Mega SPI cameras to Renesas' EK-RA6M4 200MHz Arm® Cortex®-M33 TrustZone® microcontroller evaluation board. This camera solution helps you quickly and easily connect one or more cameras to any microcontroller. This solution targets battery-powered IoT devices, embedded machine vision, and artificial intelligence applications.

Order Arducam

Features

  • Supports any MCU
  • Module can support up to four cameras running on a single MCU by using an adapter board
    • The cameras capture at the same time with sequential readout
    • Low-power consumption
  • Controllable parameters include resolution, pixel format, automatic white balance (AWB), automatic exposure (AE), autofocus (AF), brightness, contrast, saturation, etc.
  • Equipped with an autofocus lens which can achieve autofocus at different distances. Suitable for the IoT activities

Applications

Design & Development

Related Boards & Kits

Lab on the Cloud

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.

Videos & Training