Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/L1C (R5F110PJ) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/L1C (R5F110PJ)
  • 12MHz and 32.768kHz resonators mounted
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins

Applications

Type Title Date
Manual - Development Tools PDF 745 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
QB-R5F110PJ-TBActiveIn Stock1u | $21.18N/ANoNoNo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.