Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/F14 (R5F10PPJ) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F14 (R5F10PPJ)
  • 4MHz and 32.768kHz resonator mounted
  • Equipped with a universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable, featuring peripheral board connectors equipped with microcontroller pins

Applications

Type Title Date
Manual - Development Tools PDF 824 KB
Manual - Development Tools PDF 5.33 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 279 KB
Sample Code
Log in to Download ZIP 269 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
QB-R5F10PPJ-TBActiveIn Stock1u | $23.53AvailableNo3A991.a.28471.50.0150NoNo

Support Communities

  1. How to blink an LED on RL78/F14 (QB-R5F10PPJ-TB)

    Hello Everybody, I am using a development board QB-R5F10PPJ-TB, I am new to CS+, Can anyone please help me out with the code, for blinking LED on the development board. Thanks in advance

    Nov 11, 2020
  2. Power not supplied to target board via E1 Emulator

    Hi, I'm using RL78/F14 QB-R5F10PPJ-TB target board.  I don't have external power supply, so configured to get supply from E1 emulator. Power LED is not glowing in target board. I wrote a program to blink target board LED While programming, it shows operation completed ...

    Jul 3, 2018
  3. Connectivitiy issues with RL78 F14 Eval boardRl78

    Hi,  We have 2 RL78/F14 Eval boards(QB-R5F10PPJ-TB) which are both showing the same symptoms. Using the E1 debugger, we were previously able to flash etc in our IAR environment. Now in the IAR environment we can't connect to either board.  In IAR we get ...

    Oct 4, 2019
View All Results from Support Communities (5)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.