Skip to main content
Renesas Electronics Corporation

Description

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G1E (R5F10FME) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/G1E (R5F10FME)
  • Mounted 20MHz resonator
  • Equipped with a universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins
  • Lead-free (Pb-free) product

Applications

Type Title Date
Manual - Development Tools PDF 959 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items
Part NumberStatusStockSampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
QB-R5F10FME-TBObsoleteOut of StockN/ANoNoNo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.