Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G1E (R5F10FME) target board achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/G1E (R5F10FME)
  • Mounted 20MHz resonator
  • Equipped with a universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins
  • Lead-free (Pb-free) product

Products in the Design

Sample & Buy

QB-R5F10FME-TB

QB-R5F10FME-TB

Obsolete
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.