Skip to main content
Renesas Electronics Corporation

Overview

The PTX100R enables quick evaluation of the PTX100R NFC reader IC for Internet of Things (IoT), Point-of-Sale (PoS), Mobile Point-of-Sale (mPoS), and Smart Point-of-Sale (SmartPoS) applications.

The PTX100R NFC reader IC is fully compliant with the specifications of the latest EMVCo 3.0/3.1 standard for contactless payments. It is supplied with an application-ready EMVCo 3.0/3.1 L1 interface and includes a set of facilities that makes the integration of a third-party EMV L2 stack fast and easy. It also provides rich debugging capabilities, allowing for rapid prototyping.

Features

  • Evaluation board demonstrating EMVCo 3.0/3.1 L1 compliancy
  • Read/Write functionality compatible with NFC Forum standard
  • Breakable lines between the main board, matching circuit and antenna for easy usage with customer antenna
  • Easy Host interface selection via switches (UART, SPI, I2C)
  • POS GUI support EMVCo loop back mode
  • IoT GUI supporting A/B/F/V discovery mode
  • Documentation to support design-in activity

Products in the Design

Sample & Buy

PTX100R-EB-ST-QFN56-POS_IOT v1.6

10009100-PTX100REK

Active

Videos & Training

Support

Support Communities

  1. NFC antenna resistors

    I'm confused about resistors that are used to ground NFC antenna pins on PTX100REK, PTX105REK and PTX130REK boards. There's no mention of them in the datasheets and they are not present on PTX105RQC. But PTX105REK has a pair of 910R probably 0603 or 0805 size and PTX100REK/ ...

    Feb 1, 2025
  2. Request for PTX100R Antenna Matching Network Reference Design

    ... NFC reader, and we are facing challenges with the antenna matching network design. Could you please share a reference schematic and layout related to the antenna matching network? It would be very helpful if you could also provide the design files of the PTX100REK evaluation kit.Best Regards,Lakshit Kubavat

    Jul 8, 2025

Knowledge Base

  1. NFC Reader Hardware File

    This pages contains board manufacturing files and Altium project snapshot of the NFC reader POS and IoT evaluation kit. POS and IoT Evaluation Boards 3D Rendering  PN: 10009100-PTX100REKBoard Name: PTX100R-EB-ST-QFN56-POS/IoT PN: 10009130-PTX130REK Board Name: PTX130R-EB-ST-QFN56-POS/IoT ...

    Oct 1, 2025