Overview
The P9260-1C-EVK is a turnkey 15W, Qi-compliant wireless power transmitter single coil evaluation kit for fast prototyping and design integration. The kit consists of an easy-to-use 1-coil WPC TX type board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market.
An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9260 based solution is well-suited for automotive in-vehicle wireless power charging. It meets AEC-Q100, grade 2 standard and CISPR-25 EMI/EMC performance.
Need a 15W Qi wireless power receiver too? See the P9221-R-EVK.
Features
- AEC-Q100, grade 2 qualified for automotive applications
- Supports wireless power receivers up to 15W
- 4.25V to 21V operating range
- Fixed frequency and duty cycle wireless power topology
- WPC Qi 1.2.3 compliant for interoperability
- Integrated microcontroller with OTP program memory and supports external flash memory
- Supports I²C and SPI interfaces
- Simultaneous voltage and current ASK demodulation scheme
- Integrated drivers for external power FETs and current voltage sensing
- Low standby power
- Integrated Step-down Switching Regulator for internal blocks to increase overall efficiency
- Advanced foreign objects detection (FOD) function
- Supports LEDs for status indication
- Overcurrent, overvoltage and over-temperature protection
- Proprietary bi-directional communication
- Low EMI, meets CISPR-25 EMI/EMC requirement
Sample & Buy
P9260-1C-EVK
Active| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.