メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The P9260-1C-EVK is a turnkey 15W, Qi-compliant wireless power transmitter single coil evaluation kit for fast prototyping and design integration. The kit consists of an easy-to-use 1-coil WPC TX type board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market. 

An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9260 based solution is well-suited for automotive in-vehicle wireless power charging. It meets AEC-Q100, grade 2 standard and CISPR-25 EMI/EMC performance.

Need a 15W Qi wireless power receiver too? See the P9221-R-EVK.

特長

  • AEC-Q100, grade 2 qualified for automotive applications
  • Supports wireless power receivers up to 15W
  • 4.25V to 21V operating range  
  • Fixed frequency and duty cycle wireless power topology
  • WPC Qi 1.2.3 compliant for interoperability
  • Integrated microcontroller with  OTP program memory and supports external flash memory
  • Supports I²C and SPI interfaces
  • Simultaneous voltage and current ASK demodulation scheme
  • Integrated drivers for external power FETs and current voltage sensing
  • Low standby power
  • Integrated Step-down Switching Regulator for internal blocks to increase overall efficiency
  • Advanced foreign objects detection (FOD) function
  • Supports LEDs for status indication
  • Overcurrent, overvoltage and over-temperature protection
  • Proprietary bi-directional communication
  • Low EMI, meets CISPR-25 EMI/EMC requirement

アプリケーション

製品選択

Part NumberStatusStockSampleablePb (Lead) Free
P9260-1C-EVKActiveOut of StockN/ANo