Skip to main content
Renesas Electronics Corporation

Description

This ISLA214P50-55210EV1Z is an evaluation platform featuring Renesas' ultra-high, dynamic range, fully differential amplifier (FDA), the ISL55210, and the high-speed, high-performance, 14-bit, 500MSPS ADC, the ISLA214P50. In the delivered configuration, it offers a full signal path reference design providing a 100MHz flat channel bandwidth that achieves typically <-85dBc distortion terms with -2dBFS at the ADC inputs from a -7dBm single-ended input. The channel characteristics (passband location, stop-band attenuation, gain, etc.) can be easily altered to suit your needs by modifying the 3rd order RLC filter between the amplifier and analog-to-digital converter. To facilitate immediate performance measurement and analysis, this PCB daughterboard pairs with Renesas' existing high-speed ADC evaluation platform.

Features

  • Sample rate: 80MSPS to 500MSPS
  • Input signal passband: 100kHz to 100MHz (+/- 0.8dB flat)
  • Full-scale input: -5.0dBm (355mVpp)
  • SNR: 71.8 dBFS (Fin = 30MHz, Fs = 500MSPS, ADC only = 72.6dBFS)
  • SFDR: 85dBc (Fin = 30MHz, Fs = 500MSPS, ADC only = 84dBc)
  • Power consumption: 1.0W (FDA + ADC)
  • IM3: <-90dBc @ 70MHz (1MHz spacing)

Applications

  • High-performance data acquisition
  • Communication test equipment
  • Broadband communications
  • Software defined radios
  • Radar array processing
  • Digital pre-distortion
Type Title Date
Manual - Development Tools PDF 2.02 MB
PCB Design Files ZIP 6.21 MB
PCB Design Files ZIP 286 KB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software EXE 162.95 MB
Software & Tools - Software EXE 1.00 MB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ADCMB-HSFMCEV1ZActiveOut of Stock1u | $3027.38AvailableYes3A001.a.5.a.48473.30.1180
ISLA214P50-55210EV1ZActiveIn Stock1u | $438.75AvailableYes3A001.a.5.a.48473.30.1180

Support Communities

  1. Suggestion for external ADC on S7G2-SK

    ... /data-converters/high-speed-a-d-converters/a-d-converters/ISLA214P50.html#overview I'm planning to buy either the ISLA214P50-55210EV1Z or ISLA214P50IR72EV1Z. The questions are: 1. LVCMOS apparently is like CMOS, but with a different voltage threshold of some sorts; so I believe ...

    Mar 20, 2017