Overview
The ISL9519EVAL1Z evaluation board is used to evaluate the ISL9519 narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.
The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with SMBus interface controlling system voltage, charge current, and input current limiting.
Features
- ± 0.5% system voltage accuracy (-10°C to +100°C)
- ± 3% accurate input current limit (-10°C to +100°C)
- ± 3% accurate battery charge current limit
- Variable switching frequency at light load conditions for higher efficiency
- Fixed frequency operation at higher loads
- Trickle charge system for deeply discharged batteries
- SMBus 2-wire serial interface
- Default system voltage values for 1-cell, 2-cell, or 3-cell operation selected by an external pin
- Adapter in-rush FET control
- Adapter isolation FET control
- Battery short circuit protection
- Fast system-load transient response
- Monitor outputs
- 11-bit max system voltage setting
- 7-bit min system voltage setting
- 6-bit charge current setting: Over 8A battery charger current
- 6-bit adapter current setting: Over 8A adapter current
- +4.5V to +22V adapter voltage range
Applications
Consumer ElectronicsSample & Buy
ISL9519EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $146.05Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.