Overview
Description
The ISL9440AEVAL1Z evaluation board is used to evaluate the performance of the ISL9440A quad-output synchronous buck controller.
The ISL9440A is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440A offers internal soft-start and independent enable functions, and integrates UV/OV/OC/OT protections. The device also offers current mode control architecture and an internal compensation network, keeping peripheral component count minimal.
Features
- DC/DC, step-down with LDO
- Current - output: 6A, 6A, 4A, 800mA
- Switching frequency: 600kHz
- Soft-start timing: 1.7ms
- Input voltage: 6V to 16V