Skip to main content
Renesas Electronics Corporation

Description

The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It converts the cell voltages and temperatures to 14-bit digital values, provides cell balance control, and it provides significant fault detection. The ISL94212 can operate in a single device configuration, or multiple kits can be cascaded using a built-in daisy chain connection. The daisy chain hardware provides robust, redundant board-to-board communications.

Features

  • Supports both stand alone and daisy chained configurations
  • Daisy chaining with both connector only or wire jumper options
  • GUI provided export option for generation of detailed register and/or SPI communications log files
  • USB dongle runs HID firmware for driver-less enumeration and communications with Windows platforms
  • GUI add-in chart generation tool supports real-time graphing, zoom and export of captured data
  • Software provides checksum requirements associated with daisy chain communications
  • Kit includes "Battery Emulation" board(s) for cell voltage generation

Applications

Type Title Date
Manual - Development Tools PDF 2.99 MB
Manual - Software PDF 438 KB
Manual - Software PDF 1.98 MB
PCB Design Files ZIP 1.03 MB
4 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.94 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 474 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL94212EVKIT1ZActiveIn Stock1u | $162.73AvailableYesEAR998473.30.1180

Support Communities

  1. ISL94212EVKIT1Z Documentation

    Hello,  I am currently working with ISL94212EVKIT1Z Evaluation Kit. Next to the ISL94212EVZ, this kit also includes a board to simulate a multi cell battery pack and a board that connects to the SPI interface and can be connected via USB (MCB_PS2_Z and MCB_MICRO_EVZ). I am ...

    Sep 21, 2023
  2. ISL94212 Daisy chain

    Hello. I'm working on a BMS using ISL94212. It was working in stand alone configuration, but now I want to use the daisy chain to build a stack of 3 devices and I'm facing troubles. Device always respond with 0xFFFFFFFF whatever is the command, I mean identify, sleep ...

    Jan 10, 2020
  3. ISL49212 standalone interfacing to RA2A1

    ... the sample code document https://www.renesas.com/us/en/document/mas/isl94212-software-manual?language=en&r=1167776 and in this link, you can get sample code  www.renesas.com/.../isl94212evkit1z-multi-cell-li-ion-battery-manager-evaluation-kit

    Jun 23, 2022