Overview
The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It converts the cell voltages and temperatures to 14-bit digital values, provides cell balance control, and it provides significant fault detection. The ISL94212 can operate in a single device configuration, or multiple kits can be cascaded using a built-in daisy chain connection. The daisy chain hardware provides robust, redundant board-to-board communications.
Features
- Supports both stand-alone and daisy-chained configurations
- Daisy chaining with both connector-only and wire jumper options
- GUI-provided export option for generation of detailed register and/or SPI communications log files
- USB dongle runs HID firmware for driverless enumeration and communications with Windows platforms
- GUI add-in chart generation tool supports real-time graphing, zoom, and export of captured data
- Software provides checksum requirements associated with daisy chain communications
- Kit includes "Battery Emulation" board(s) for cell voltage generation
Sample & Buy
ISL94212EVKIT1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Support
Support Communities
- ISL94212EVKIT1Z Documentation
Hello, I am currently working with ISL94212EVKIT1Z Evaluation Kit. Next to the ISL94212EVZ, this kit also includes a board to simulate a multi cell battery pack and a board that connects to the SPI interface and can be connected via USB (MCB_PS2_Z and MCB_MICRO_EVZ). I am ...
Sep 21, 2023 - ISL94212 Daisy chain
Hello. I'm working on a BMS using ISL94212. It was working in stand alone configuration, but now I want to use the daisy chain to build a stack of 3 devices and I'm facing troubles. Device always respond with 0xFFFFFFFF whatever is the command, I mean identify, sleep ...
Jan 10, 2020 - ISL49212 standalone interfacing to RA2A1
... the sample code document https://www.renesas.com/us/en/document/mas/isl94212-software-manual?language=en&r=1167776 and in this link, you can get sample code www.renesas.com/.../isl94212evkit1z-multi-cell-li-ion-battery-manager-evaluation-kit
Jun 23, 2022