Overview
Description
The ISL94203EVAL1Z evaluation kit facilitates testing of the ISL94203 Li-ion battery pack monitor and control ICs. The ISL94203 monitors cell voltage, current and temperature. It converts the cell voltages, pack current and temperatures to 12-bit digital values, provides cell balance control, and provides complete stand-alone battery pack operation.
The ISL94203 default stand-alone operation can be overridden by an external microcontroller. The PC graphical user interface (GUI) supports the hooks needed to monitor stand alone operation and to demonstrate operation with an external microcontroller.
Features
- Status LEDs monitor RGO, EOC, SD, and PSD conditions
- Jumper configuration single or split path applications
- Wakeup push button for "Exit Sleep" control
- FETs off push button for quick all FETs off condition
- Cell balance LEDs for MCB process observation
- PCB layout accommodates "Solder Braid" addition for high current evaluation
- Software enables real time observation and data collection of 14 analog measurements and 27 digital status indicators
- ISL94203INTFACEKIT1Z USB to I2C interface kit includes a PCB, I2C cable, and ISO-DONGLE1Z
Applications
Design & Development
Software & Tools
Software Downloads
Support
Support Communities
- ISL94202EVKIT1Z not detected
I just received your ISL94202EVKIT1Z. Couple issues. The kit came with a iso-dongle-ev1z Rev C PCB. I cannot find any documentation for Rev C of this board. The kit came with a USB dongle. One of the files is: REN_isl94203evkit1z-software_LBR_20171117.exeWhen I run this ...
Apr 28, 2026 - Can we use ISODONGLE1Z for ISL94216
I have ISODONGLE1Z to program ISL94216 can i use it. I am trying to use it but the GUI for 94216 is not detecting this dongle
Aug 26, 2022