Skip to main content
Renesas Electronics Corporation

Description

The ISL9122AIRN-EVZ platform allows quick evaluation of the high-performance features of the ISL9122A ultra-low IQ buck-boost regulator in the QFN package. The ISL9122A is a highly integrated non-inverting buck-boost switching regulator that accepts input voltages both above or below the regulated output voltage. This regulator automatically transitions between buck and boost modes without significant output disturbance. And, it features an extremely low quiescent current consumption, excellent efficiency, and an I2C interface, which allows the user to access its internal registers for output voltage and operation mode control.

Features

  • Small, compact design
  • I2C interface for programmable VOUT, slew rate and various operation modes (forced bypass, auto-PFM, forced PWM)
  • Connectors, test points and jumpers for easy probing

Applications

  • Smart watches and wristband devices
  • Wireless earphones
  • Internet of Things (IoT) devices
  • Water, gas and oil meters
  • Portable medical devices
Type Title Date
Manual - Development Tools PDF 1.02 MB
Manual - Development Tools PDF 795 KB
PCB Design Files ZIP 3.29 MB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 498 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL9122AIRN-EVZActiveIn Stock1u | $84.35AvailableYesEAR998473.30.1180