Skip to main content
Renesas Electronics Corporation

Overview

The ISL91211AII-EV1Z platform is used to evaluate the high-performance features of the ISL91211A multi-output power management IC (PMIC), which has four controllers that can configure its power stages for 2+1+1 channel outputs. Each channel can deliver up to 5A of continuous output current per phase. The ISL91211A uses Renesas' proprietary R5 (Rapid Robust Ripple Regulator) modulator technology to maintain accurate voltage regulation while providing excellent efficiency and transient response. It also supports the standard I²C and SPI communication protocols, ideal for systems using a single-cell battery.

Features

  • Small, compact design
  • Supports both I²C and SPI bus communication protocols
  • Adjustable VOUT and independent dynamic voltage scaling (DVS) control for all three channels
  • Real-time fault protection and monitoring (OC, UV, OV, OT)
  • Six-layer board design optimized for thermal performance and efficiency
  • Connectors, test points, and jumpers for easy measurements
  • Built-in load transient circuits for each output channel

Products in the Design

Sample & Buy

ISL91211AII-EV1Z 3-Output PMIC Evaluation Board - Top

ISL91211AII-EV1Z