Skip to main content
Renesas Electronics Corporation

Description

The ISL9120IIA-EVZ platform allows for quick evaluation of the high-performance features of the ISL9120 buck-boost regulator. The ISL9120IIA-EVZ evaluates the ISL9120IIAZ featuring resistor programmable output voltage.

The ISL9120 is a highly integrated buck-boost switching regulator for systems using new battery chemistries in a 1.41mm x 1.41mm WLCSP package. They use Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable BYP (buck-boost/forced bypass)
  • Connectors, test points and jumpers for easy probing
  • Resistor programmable output voltage

Applications

  • Smartphones and tablets
  • Portable consumer and wearable devices
Type Title Date
Manual - Development Tools PDF 525 KB
PCB Design Files ZIP 585 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL9120IIA-EVZActiveIn Stock1u | $84.35AvailableYesEAR998473.30.1180