Skip to main content
Renesas Electronics Corporation

Overview

The ISL9120IIA-EVZ platform allows for quick evaluation of the high-performance features of the ISL9120 buck-boost regulator. The ISL9120IIA-EVZ evaluates the ISL9120IIAZ, featuring a resistor-programmable output voltage.

The ISL9120 is a highly integrated buck-boost switching regulator for systems using new battery chemistries in a 1.41mm x 1.41mm WLCSP package. They use Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable BYP (buck-boost/forced bypass)
  • Connectors, test points, and jumpers for easy probing
  • Resistor programmable output voltage

Products in the Design

Sample & Buy

ISL9120IIA-EVZ Adjustable Output Buck-Boost Regulator Evaluation Board

ISL9120IIA-EVZ