Skip to main content
Renesas Electronics Corporation

Description

The ISL9116BIRN-EVZ platform allows quick evaluation of the high-performance features of the ISL9116B boost regulator. The ISL9116B is a highly integrated boost-switching regulator that accepts input voltages below the regulated output voltage. It features an extremely low quiescent current consumption, excellent efficiency, and an I2C interface allowing access to its internal registers for output voltage and operation mode control.

Features

  • Small, compact design
  • I2C interface for programmable VOUT, slew rate, and various operation modes (auto-PFM, forced PWM)
  • Connectors, test points, and jumpers for easy probing

Applications

Type Title Date
Manual - Development Tools PDF 2.01 MB
Manual - Development Tools ZIP 366 KB
Datasheet PDF 3.48 MB
Manual - Development Tools PDF 795 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 498 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL9116BIRN-EVZLast Time BuyOut of Stock1u | $58.65N/AYesEAR998473.30.1180