Overview
The ISL9116BIRN-EVZ platform allows quick evaluation of the high-performance features of the ISL9116B boost regulator. The ISL9116B is a highly integrated boost-switching regulator that accepts input voltages below the regulated output voltage. It features an extremely low quiescent current consumption, excellent efficiency, and an I2C interface allowing access to its internal registers for output voltage and operation mode control.
Features
- Small, compact design
- I2C interface for programmable VOUT, slew rate, and various operation modes (auto-PFM, forced PWM)
- Connectors, test points, and jumpers for easy probing
Sample & Buy
ISL9116BIRN-EVZ
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $58.65Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.