Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL91132IIx-EVZ evaluation board allows for quick evaluation of the ISL91132 integrated boost switching regulator for battery-powered applications.

The ISL91132 provides a power supply solution for products using a one-cell Li-ion or Li-polymer battery. The device is capable of delivering up to 1.8A output current from VIN = 2.5V and VOUT = 3.3V. The no-load quiescent current is only 108μA in Boost mode and 45μA in Forced Bypass mode, which significantly reduces the standby consumption.

Features

  • Jumper selectable EN (Enabled/Disabled)
  • Jumper selectable BYP (Auto/Forced)
  • Jumper selectable VSET (No offset/offset on VOUT)
  • Connectors, test points, and jumpers for easy probing