Skip to main content
Renesas Electronics Corporation

Overview

The ISL91108IIA-EVZ evaluation platform allows for quick evaluation of the ISL91108 highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance. The ISL91108 is designed for standalone applications and supports a 3.3V fixed output voltage or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

Features

  • ISL91108 high-efficiency buck-boost regulator
  • Input voltage rating from 1.8V to 5.5V
  • Resistor-programmable output voltage
  • Up to 1.5A output current (PVIN = 3.0V, VOUT = 3.3V)
  • 2.5MHz switching frequency
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto-PFM/forced-PWM)
  • Connectors, test points, and jumpers for easy evaluation

Products in the Design

Sample & Buy

ISL91108IIA-EVZ

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Highly-Integrated Buck-Boost Switching Regulator with Fixed 3.3V Output Voltage Evaluation Board

Provides a platform to evaluate fixed‑output operation of the ISL91108 buck‑boost regulator. Designed for compact power solutions.