Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL9106EVAL1Z provides a complete evaluation kit for the ISL9106 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulator.

ISL9106 is a 1.2A, 1.6MHz step-down regulator that is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V, allowing the use of a single Li+ cell, three NiMH cells, or a regulated 5V input.

Features

  • Convenient jumpers for enable/disable, operation mode selection
  • Integrated synchronous buck regulator with high efficiency
  • 1.2A guaranteed output current
  • 17µA quiescent supply current in skip (low IQ) mode

Applications

Documentation

Design & Development

Related Boards & Kits