Skip to main content
Renesas Electronics Corporation

Overview

The ISL85418EVAL1Z evaluation kit is intended for point-of-load applications sourcing from 3V to 40V.

The ISL85418 wide VIN, low quiescent current, high-efficiency synchronous buck regulator can handle output currents of up to 800mA. The device provides an easy-to-use, high-efficiency, low BOM count solution for a variety of applications. The ISL85418 integrates both high-side and low-side NMOS FETs and features a pulse frequency modulation (PFM) mode for improved efficiency at light loads.

Features

  • Wide input voltage range: 3V to 40V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal fixed (500kHz) or adjustable switching frequency 300kHz to 2MHz
  • Continuous output current up to 800mA
  • Internal or external soft-start
  • Minimal external components required
  • Power-good and enable functions available

Products in the Design

Sample & Buy

ISL8541xEVAL1Z Synchronous Buck Regulator Evaluation Board

ISL85418EVAL1Z