Overview
The ISL85415DEMO2Z board is intended for use in point-of-load applications sourcing from 3V to 36V. The board is used to demonstrate the performance of the ISL85415 wide VIN, low quiescent current, high-efficiency synchronous buck regulators with 500mA of output current.
Features
- Wide input voltage range: 3V to 36V
- High-efficiency synchronous buck regulator using an isolated secondary output
- Synchronous operation for high efficiency
- No compensation required
- Integrated high-side and low-side NMOS devices
- Selectable PFM or forced PWM mode at light loads
- Internal fixed (500kHz) or adjustable switching frequency 300kHz to 2MHz
- Continuous output current up to 500mA
- Internal or external soft-start
- Minimal external components required
- Power-good and enable functions available
Sample & Buy
ISL85415DEMO2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $29.33Budgetary Price
Videos & Training
See how easy it is to design with Intersil's new pin-for-pin compatible synchronous buck regulators with a wide input voltage range. With three different output current options, these highly efficient sync buck regulators simplify power circuit design and enable reuse of circuit board design across a wide range of end applications.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.