Skip to main content
Renesas Electronics Corporation

Overview

The ISL85413DEMO1Z demonstration kit is intended for use in point-of-load (POL) applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance of the ISL85413 wide VIN, low quiescent current, high-efficiency, synchronous buck regulator with 300mA of output current.

Features

  • Small, compact design
  • Switch selectable EN (enable/disabled)
  • Switch selectable mode (auto PFM/forced PWM)
  • Connectors, test points, and jumpers for easy probing

Products in the Design

Sample & Buy

ISL85413DEMO1Z Buck Regulator Demonstration Board

ISL85413DEMO1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Videos & Training