Overview
The ISL85403DEMO1Z demonstration board allows for quick evaluation of the ISL85403 synchronous buck or buck-boost controller in the synchronous buck configuration. It is also used to demonstrate a compact solution for wide input voltage range point-of-load (POL) DC/DC converters using the ISL85403.
Features
- Input voltage (VIN): 7V to 40V
- Output voltage (VOUT): 5.0V
- Max output current (IOUT_MAX): 2.5A
- Switching frequency: 500kHz
- Output ripple: 50mV at 2.5A load
- Peak efficiency: 93% at 50% load, 12V input
Sample & Buy
ISL85403DEMO1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $23.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.