概要
説明
The ISL85403DEMO1Z demonstration board allows for quick evaluation of the ISL85403 synchronous buck or boost-buck controller in the synchronous buck configuration. It is also used to demonstrate the compact size solution for the wide input voltage range point-of-load (POL) DC/DC converter using the ISL85403.
特長
- Input voltage (VIN): 7V to 40V
- Output voltage (VOUT): 5.0V
- Max output current (IOUT_MAX): 2.5A
- Switching frequency: 500kHz
- Output ripple: 50mV at 2.5A load
- Peak efficiency: 93% at 50% load, 12V input
アプリケーション
- General purpose
- 24V bus power
- Battery power
- Point-of-load
- Embedded processor and I/O supplies
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL85403DEMO1Z | Active | Out of Stock | 1u | $23 | Available | Yes | EAR99 | 8473.30.1180 |