Overview
Description
The ISL85033DUALEVAL1Z evaluation kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 4.5V to 28V. The ISL85033DUALEVAL1Z evaluation board is used to demonstrate the performance of the ISL85033 wide VIN dual standard buck regulator with 3A/3A output current converter.
The ISL85033 is offered in a 4mm x 4mm 28-ld TQFN package with a 1mm maximum height. The complete converter occupies 6.25cm2 area.
Features
- Wide input voltage range from 4.5V to 28V
- Adjustable output voltage with continuous output current up to 3A
- Current mode control
- Adjustable switching frequency from 300kHz to 2MHz
- Independent power-good detection
- Selectable in-phase or out-of-phase PWMs switching operation
- Independent, sequential, ratio metric, or absolute tracking between outputs
- Internal 2ms soft-start time
- Overcurrent and hiccup mode short circuit protection, thermal overload protection, undervoltage lockout (UVLO)
- Boot undervoltage detection
- Channels are out-of-phase, reducing voltage ripple, and component size
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.