Skip to main content
Renesas Electronics Corporation

Overview

The ISL85033 is a wide input range, dual-standard buck converter that can be configured to provide a negative output voltage. The ISL85033-12VEVAL3Z evaluation board is used to demonstrate the negative configuration. In this configuration, VIN can range from 4.5V to (28V - VOUT).

The ISL85033 is offered in a 4mm x 4mm 28-ld TQFN package with a 1mm maximum height. The complete converter occupies 6.25cm2 area.

Features

  • Wide input voltage range from 4.5V to (28V - VOUT)
  • Adjustable and synchronizable negative output voltage with continuous output current up to 5A, depending on VOUT and VIN
  • Current mode control
  • Adjustable switching frequency from 300kHz to 2MHz
  • Power-good detection (referenced to VOUT)
  • Externally adjustable soft-start time
  • Overcurrent and hiccup mode short circuit protection, thermal overload protection, and undervoltage lockout (UVLO)
  • Boot undervoltage detection
  • Default out-of-phase channels reduce voltage ripple and component size; user-selectable phase operation

Products in the Design

Sample & Buy

ISL85033-12VEVAL3Z Buck Regulator Eval Board

ISL85033-12VEVAL3Z