Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL8500EVAL1Z REV A kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 4.5V to 25V and 9V to 14V respectively. This evaluation board is used to demonstrate the performance of the ISL8500 standard buck regulator.

The ISL8500 is offered in a 4mm x 3mm 12 Ld DFN package with a 1mm maximum height. The complete converter occupies an area of less than 0.425in2.

Features

  • Standard buck controller with integrated switching power MOSFET
  • Integrated boot diode
  • Input voltage range
    • Fixed 5V ±10%
    • Variable 5.5V to 25V
  • PWM output voltage adjustable from the following voltages with continuous output current up to 2A:
    • 0.6V to 20V
  • Voltage mode control with voltage feed forward
  • Fixed 500kHz switching frequency
  • Externally adjustable soft-start time
  • Output undervoltage protection
  • PGOOD output
  • Overcurrent protection
  • Thermal overload protection
  • Internal 5V LDO regulator

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?