Skip to main content
Renesas Electronics Corporation

Overview

The ISL85003DEMO1Z demonstration board is intended for use in point-of-load applications sourcing from 4.5V to 18V. The board is used to demonstrate the performance of the ISL85003 high-efficiency synchronous buck regulator. The ISL85003 is offered in a 4mm x 3mm dual flat no-lead (DFN) package.

The ISL850xx synchronous buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

Features

  • Input voltage range 4.5V to 18V
  • Current mode control
    • DCM/PWM
    • Internal or external compensation options
    • 500kHz switching frequency option
    • External synchronization up to 2MHz
  • Continuous output current up to 3A
  • Minimal external components required

Products in the Design

Sample & Buy

ISL85003DEMO1Z