概要
説明
The ISL85003DEMO1Z demonstration board is intended for use in point-of-load applications sourcing from 4.5V to 18V. The board is used to demonstrate the performance of the ISL85003 high-efficiency synchronous buck regulator. The ISL85003 is offered in a 4mm x 3mm dual flat no lead (DFN) package.
The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.
特長
- Input voltage range 4.5V to 18V
- Current mode control
- DCM/PWM
- Internal or external compensation options
- 500kHz switching frequency option
- External synchronization up to 2MHz
- Continuous output current up to 3A
- Minimal external components required
アプリケーション
- Network and communication equipment
- Industrial process control
- Multi-function printers
- Point-of-load regulators
- Standard 12V rail supplies
- Embedded computing
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL85003DEMO1Z | Active | In Stock | 1u | $30.67 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
Find out how Intersil's high efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails in industrial and infrastructure applications.