Skip to main content
Renesas Electronics Corporation

Overview

The ISL85003AEVAL2Z evaluation kit is intended for use in point-of-load applications with input voltages ranging from 4.5V to 18V. The kit is used to demonstrate the performance of the ISL85003A low quiescent current, high-efficiency synchronous buck regulator. The ISL85003A is offered in a 4mm × 3mm dual flat no-lead (DFN) package.

The ISL850xx synchronous buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

Features

  • Input voltage range 4.5V to 18V
  • Output voltage adjustable from 0.8V, ±1%
  • Efficiency up to 95%
  • Integrated boot diode with undervoltage detection
  • Current mode control
    • DCM/CCM
    • Internal or external compensation options
    • 500kHz switching frequency option
  • Adjustable soft-start time
  • Open drain PG window comparator
    • Built-in protection
    • Positive and negative overcurrent protection
    • Overvoltage and thermal protection
    • Input overvoltage protection

Products in the Design

Sample & Buy

ISL85003AEVAL2Z Buck Regulator Evaluation Board Top

ISL85003AEVAL2Z