概要
説明
The ISL85003AEVAL2Z evaluation kit is intended for use in point-of-load applications sourcing from 4.5V to 18V. The kit is used to demonstrate the performance of the ISL85003A low quiescent current, high-efficiency synchronous buck regulator. The ISL85003A is offered in a 4mm x 3mm dual flat no lead (DFN) package.
The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.
特長
- Input voltage range 4.5V to 18V
- Output voltage adjustable from 0.8V, ±1%
- Efficiency up to 95%
- Integrated boot diode with undervoltage detection
- Current mode control
- DCM/CCM
- Internal or external compensation options
- 500kHz switching frequency option
- Adjustable soft-start time
- Open drain PG window comparator
- Built-in protection
- Positive and negative overcurrent protection
- Overvoltage and thermal protection
- Input overvoltage protection
アプリケーション
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL85003AEVAL2Z | Active | In Stock | 1u | $52 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
Find out how Intersil's high efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails in industrial and infrastructure applications.