Overview
The ISL81801EVAL1Z evaluation board features the ISL81801, an 80V bidirectional synchronous buck-boost controller with constant voltage/constant current output. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size, while the strong gate driver enables high-power buck-boost output. This board is designed for high-current applications up to 120W.
Features
- Wide input range: 9V to 80V
- Output: 12V 10A
- Frequency: 200kHz
- Bidirectional operation
- High light-load efficiency in pulse skipping diode emulation mode (DEM) operation
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports pre-bias output with programmable soft-start
- Power-Good (PGOOD) indicator
- OVP, OTP, and UVP protection
Getting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for ISL81801EVAL1Z
Sample & Buy
ISL81801EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $110.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.