Skip to main content
Renesas Electronics Corporation

Description

The ISL81601EVAL1Z evaluation board features the ISL81601, a 60V high voltage synchronous buck-boost controller that offers external soft-start and independent enable functions, and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Features

  • Wide input range: 9V to 60V (for ISL81601EVAL1Z)
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Optional DEM/Pulse-Width Modulation (PWM) operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • Power-good (PGOOD) indicator
  • OVP, One-Time Programmable (OTP), and UVP protection
  • Back biased from output to improve efficiency

Applications

Type Title Date
Manual - Development Tools PDF 1.45 MB
PCB Design Files ZIP 977 KB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81601EVAL1ZActiveIn Stock1u | $136AvailableYesEAR998473.30.1180

Support Communities

  1. 3D model for ISL81601EVAL1Z board?

    Can anyone provide a 3D model for this eval board? I've ordered one and while I wait to receive it, I'd like to get a head start on mounting it in a small enclosure. I do not have access to Cadence Allegro to generate one from the design ...

    Nov 16, 2022
  2. ISL81601EVAL1Z design files

    Hello, I want to import the ISL81601EVAL1Z board into ALTIUM. The design files available on Renesas site contain .dsn and .brd files. The .dsn schematics files is compatible with the altium importer but not the .brd files. Could you convert the .brd files into .alg files or directly into .PcbDoc ...

    Feb 17, 2025
  3. ISL81601 not switching

    Hi everybody, I'm using ISL81601EVAL1Z. When I using with the default values with schematic, it was working very fine. Then I remove the output capacitors and it didn't switch the mosfets. I also checked the VCC5V,VDD are OKAY. COMP,CLKOUT are okay. When Iooked the IMON_IN ...

    Jun 4, 2021