Skip to main content
Renesas Electronics Corporation

Description

The ISL81601DEMO1Z demonstration board features the ISL81601, a 60V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions and integrates UV/OV/OC/OT protection. Programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Features

  • Wide input range: 32V to 60V
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection
  • Parallelable operation

Applications

  • Battery backup
  • Type-C power supply and chargers
  • Battery powered industrial applications
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Security surveillance
Type Title Date
Manual - Development Tools PDF 2.66 MB
PCB Design Files ZIP 1.03 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81601DEMO1ZActiveOut of Stock1u | $44.85AvailableYesEAR998473.30.1180

Support Communities

  1. MOSFET gate resistance and dead time for ISL81601

    ... DEMO1Z and DEMO2Z boards include 2R2 resistors for MOSFET gates.  https://www.renesas.com/us/en/document/mat/isl81601demo1z-user-guide?r=1500826  page 10  https://www.renesas.com/us/en/document/mah/isl81601demo2z-users-manual ...

    Aug 9, 2024