Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL81401EVAL1Z evaluation board features the ISL81401, a 40V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Features

  • Wide input range: 6V to 40V
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/Pulse-Width Modulation (PWM) operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • Power-good (PGOOD) indicator
  • OVP, One-Time Programmable (OTP), and UVP protection
  • Back biased from output to improve efficiency

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81401EVAL1ZActiveOut of Stock1u | $175AvailableYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. ISL81401EVAL1Z size dimension

    So, recently i found this ISL81401EVAL1Z DC/DC buck boost. But, i cant find any size dimension of this module. Does anyone know what size dimension this module is?

    Sep 18, 2022
  2. ISL81401 evaluation board

    I am working on a dynamo manager for a vintage or veteran car.  https://blog.andrew-lohmann.me.uk/2025/09/vintage-and-veteran-car-dynamo-power.html Can the IC and EVB operate with 0.5V input and 0V output if I provide Vin ...

    Nov 30, 2025