Skip to main content

Overview

Description

The ISL8130EV1Z is a standard boost converter, which features the ISL8130 universal pulse-width modulation (PWM) controller. The evaluation board delivers 32V output at 1.25A. All the necessary components are within the 1.425" x 1.15" PCB area.

The ISL8130 is a universal PWM controller designed to drive N-Channel MOSFETs in a synchronous rectified buck topology for up to 25A instant MOSFET current and can be configured for boost, buck/boost and sepic converters. The ISL8130 integrates control, output adjustment, monitoring, and protection functions into a single package. And, it provides simple, voltage mode control with fast transient response.

Features

  • Operates from:
    • 4.5V to 5.5V input for 5V input
    • 5.5V to 16V input
  • Resistor-selectable switching frequency from 100kHz to 1.4MHz
  • Voltage margining and external reference tracking modes
  • Kelvin current sensing
    • Upper MOSFET rDS(ON) for current sensing for buck and buck/boost converter
    • Precision resistor for boost and sepic converter
  • Extensive protection functions:
    • Overvoltage, overcurrent, undervoltage
  • Power-good (PGOOD) indicator

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?