Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL8126 dual/n-phase buck PWM controller with integrated drivers integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single-output regulator. The ISL8126EVAL1Z evaluation board is used for a performance demo of the 2-phase single-output application.

Features

  • Input voltage (VIN): 10V to 16V
  • Output voltage (VOUT): 1.18V to 1.22V
  • Rated current: 50A
  • Switching frequency: 350kHz
  • VOUT peak-to-peak ripple: 16mVP-P

Applications

Type Title Date
Manual - Development Tools PDF 1.21 MB
PCB Design Files ZIP 220 KB
Datasheet PDF 1.88 MB
3 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8126EVAL1ZObsoleteOut of StockN/AYesEAR998473.30.1180