Skip to main content
Renesas Electronics Corporation

Description

The ISL8117AEVAL1Z demonstrates the performance of the ISL8117A synchronous step-down PWM controller. The board is configured for 18V to 60V input voltage range, with a 12V output capable of 20A. This evaluation board has multiple test points for easy probing. The QFN version of ISL8117A is used on this board.

Features

  • Wide input range: 4.5V to 60V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/CCM operation
  • Supports prebias output with SR soft-start
  • External frequency sync
  • PGOOD indicator
  • OCP, OVP, OTP, UVP protection
  • Back biased from output to improve efficiency
  • Small and compact designs

Applications

  • PLC and factory automation
  • Amusement machines
  • Industrial equipment
  • Security surveillance
  • Server and data centers
  • Switchers and routers
  • Telecom and datacom
  • LED panels
Type Title Date
Manual - Development Tools PDF 1.08 MB
PCB Design Files ZIP 634 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8117AEVAL1ZActiveIn Stock1u | $76AvailableYesEAR998473.30.1180

Support Communities

  1. buck converter for the IC ISL8117

    Hello community, I'm facing an issue with designing a buck converter for the IC ISL8117. I have fully followed the principle of the example circuit, isl8117aeval1z. Here are the changes I made: I connected the EXTBIAS pin to ground and used the 5V supply from within the IC. I ...

    May 19, 2023