Overview
The ISL8117AEVAL1Z demonstrates the performance of the ISL8117A synchronous step-down Pulse-Width Modulation (PWM) controller. The board is configured for 18V to 60V input voltage range, with a 12V output capable of 20A. This evaluation board has multiple test points for easy probing. The QFN version of ISL8117A is used on this board.
Features
- Wide input range: 4.5V to 60V
- High light-load efficiency in pulse skipping DEM operation
- Programmable soft-start
- Optional DEM/CCM operation
- Supports prebias output with SR soft-start
- External frequency sync
- PGOOD indicator
- OCP, OVP, One-Time Programmable (OTP), and UVP protection
- Back biased from output to improve efficiency
- Small and compact designs
Sample & Buy
ISL8117AEVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Videos & Training
Learn how the ISL8117 buck (step-down) PWM controller reduces design time and takes up less real estate on the board than competing devices.
Support
Support Communities
- buck converter for the IC ISL8117
Hello community, I'm facing an issue with designing a buck converter for the IC ISL8117. I have fully followed the principle of the example circuit, isl8117aeval1z. Here are the changes I made: I connected the EXTBIAS pin to ground and used the 5V supply from within the IC. I ...
May 19, 2023