Skip to main content
Renesas Electronics Corporation

Overview

The ISL8117ADEMO1Z demonstrates the performance of the ISL8117A synchronous step-down Pulse-Width Modulation (PWM) controller. The board is configured for 4.5V to 60V input voltage range, with a 3.3V output capable of 6A. This demo board is optimized for small form factor, using the QFN version of ISL8117A.

Features

  • Wide input range: 4.5V to 60V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/CCM operation
  • Supports prebias output with SR soft-start
  • External frequency sync
  • PGOOD indicator
  • OCP, OVP, One-Time Programmable (OTP), and UVP protection
  • Back biased from output to improve efficiency
  • Small and compact designs

Products in the Design

Sample & Buy

ISL8117A Reference Design

ISL8117ADEMO1Z