Overview
Description
The ISL8036CRSHEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.85V to 6V. This board is used to demonstrate the performance of the ISL8036 low quiescent current mode converter in a current sharing configuration.
The ISL8036 is an integrated power controller rated for dual 3A output current or current sharing operation with a 1MHz step-down regulator, which is ideal for any low power, low-voltage applications. The channels are 180° out-of-phase for input RMS current and electromagnetic interference (EMI) reduction. This device is optimized for generating low output voltages down to 0.8V each.
Features
- Switching frequency: 1MHz
- Current sharing 6A high-efficiency synchronous buck regulator with up to 95% efficiency
- 180° out-of-phase providing low output noise
- Power-good (PG) output with 1ms delay
- 2.85V to 6V supply voltage
- 2% output accuracy over temperature/load/line
- Start-up with pre-biased output
- Externally adjustable soft-start time
- Soft-stop output discharge during disabled
- External synchronization up to 6MHz
- Typical 8µA logic controlled shutdown current
- 100% maximum duty cycle for lowest dropout
- External current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Negative current detection and protection