Skip to main content
Renesas Electronics Corporation

Overview

The ISL8036ACRSHEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.85V to 6V. This board is used to demonstrate the performance of the ISL8036A low quiescent current mode converter in a current sharing configuration.

The ISL8036A is an integrated power controller rated for dual 3A output current or current sharing operation with a 2.5MHz step-down regulator, which is ideal for any low power, low-voltage applications. The channels are 180° out-of-phase for input RMS current and electromagnetic interference (EMI) reduction. This device is optimized for generating low output voltages down to 0.8V each.

Features

  • Switching frequency: 2.5MHz
  • Current sharing 6A high-efficiency synchronous buck regulator with up to 95% efficiency
  • 180° out-of-phase providing low output noise
  • Power-good (PG) output with 1ms delay
  • 2.85V to 6V supply voltage
  • 2% output accuracy over temperature/load/line
  • Start-up with pre-biased output
  • Externally adjustable soft-start time
  • Soft-stop output discharge during disabled
  • External synchronization up to 6MHz
  • Typical 8µA logic controlled shutdown current
  • 100% maximum duty cycle for lowest dropout
  • External current mode compensation
  • Peak current limiting, hiccup mode short circuit protection and over-temperature protection
  • Negative current detection and protection

Products in the Design

Sample & Buy

ISL8036CRSHEVAL1Z Buck Regulator Eval Board

ISL8036ACRSHEVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Support

Support Communities

  1. ISL8036/A Parallel application and Power Good output questions

    ... there is no supporting literature for this mode of use, either in the datasheet or the User manual of the current sharing ISL8036A evaluation module ISL8036ACRSHEVAL1Z.  I have a couple questions about this: 1) Since the two channels within each chip inherently operate on alternate cycles of the external SYNC ...

    Nov 29, 2022