メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL8036ACRSHEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.85V to 6V. This board is used to demonstrate the performance of the ISL8036A low quiescent current mode converter in a current sharing configuration.

The ISL8036A is an integrated power controller rated for dual 3A output current or current sharing operation with a 2.5MHz step-down regulator, which is ideal for any low power low-voltage applications. The channels are 180° out-of-phase for input RMS current and EMI reduction. This device is optimized for generating low output voltages down to 0.8V each.

特長

  • Switching frequency: 2.5MHz
  • Current sharing 6A high-efficiency synchronous buck regulator with up to 95% efficiency
  • 180° out-of-phase providing low output noise
  • Power-good (PG) output with 1ms delay
  • 2.85V to 6V supply voltage
  • 2% output accuracy over temperature/load/line
  • Start-up with pre-biased output
  • Externally adjustable soft-start time
  • Soft-stop output discharge during disabled
  • External synchronization up to 6MHz
  • Typical 8µA logic controlled shutdown current
  • 100% maximum duty cycle for lowest dropout
  • External current mode compensation
  • Peak current limiting, hiccup mode short circuit protection and over-temperature protection
  • Negative current detection and protection

アプリケーション

ドキュメント

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8036ACRSHEVAL1ZActiveIn Stock1u | $101.33AvailableYesEAR998473.30.1180