Overview
The ISL80112EVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL80112 ultra-low-dropout regulator (LDO). Jumpers are provided to easily set popular output voltages.
The ISL80112 are single-output LDOs specified for 2A of output current and are optimized for less than 2.5V and less output voltage conversions. The ISL8011x supports VIN voltages down to 1V, provided a standard legacy 2.9V or 5.5V is applied on the VBIAS pin. The output voltage is adjustable from 0.8V to 3.3V.
Features
- Ultra-low dropout: 75mV at 3A, (typ)
- Excellent VIN PSRR: 70dB at 1kHz (typ)
- ±1.6% guaranteed VOUT accuracy for -40°C < TJ < +125°C
- Very fast load transient response
Sample & Buy
ISL80112EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $16.87Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.