Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL80103EVAL2Z evaluation board provides a simple platform for evaluating the performance of the ISL80103 3A low-dropout regulator (LDO) for industrial and infrastructure applications. The board comes with the adjustable output version of the IC. Jumpers are provided to easily set popular output voltages. Fixed output versions are sampled in the accompanying kit.

Features

  • Very fast load transient response
  • ±1.8% guaranteed VOUT accuracy over line, load, and temperature
  • 1A, 2A,or 3A output current ratings
  • Adjustable inrush current limiting
  • Power-good (PGOOD) output feature
  • Short-circuit and over-temperature protection

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL80103EVAL2ZActiveOut of Stock1u | $20.7AvailableYesEAR998473.30.1180