Overview
The ISL80103EVAL2Z evaluation board provides a simple platform for evaluating the performance of the ISL80103 3A low-dropout regulator (LDO) for industrial and infrastructure applications. The board comes with the adjustable output version of the IC. Jumpers are provided to easily set popular output voltages. Fixed output versions are sampled in the accompanying kit.
Features
- Very fast load transient response
- ±1.8% guaranteed VOUT accuracy over line, load, and temperature
- 1A, 2A,or 3A output current ratings
- Adjustable inrush current limiting
- Power-good (PGOOD) output feature
- Short-circuit and over-temperature protection
Sample & Buy
ISL80103EVAL2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $20.70Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.